The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 1-01 crimping tool; JBX2OUTLT20
JBXFC2G03FCNDSMR
60378490
Right angle plug, IP40, size 2, 3 female contacts, cable clamp protective boot; JBXFC2G03FCNDSMR
JBXER2G04MPNDSR
Front mount receptacle, IP40, size 2, 4 male contacts; JBXER2G04MPNDSR
JBXEA2G04FSNDS
Double nut receptacle, IP40, size 2, 4 female contacts; JBXEA2G04FSNDS
JBXSA2G03MCSDS
Rear mount cable receptacle, IP40, size 2, 3 male contacts, cable clamp backshell; JBXSA2G03MCSDS
JBXER2G04FCNDSR
Front mount receptacle, IP40, size 2, 4 female contacts; JBXER2G04FCNDSR
JBXPC2G001MSSDSMR
In line cable receptacle, IP40, size 2, 8 male contacts, cable clamp protective boot; JBXPC2G001MSSDSMR
JBXFD2G04MCNDSR
Straight plug, IP40, size 2, 4 male contacts, cable clamp backshell; JBXFD2G04MCNDSR
JBXFH2G04MCSDSMR
Straight plug, IP68, size 2, 4 male contacts, cable clamp for protective boot; JBXFH2G04MCSDSMR
JBXSA2G04FCSDS
Rear mount cable receptacle, IP40, size 2, 4 female contacts, cable clamp backshell; JBXSA2G04FCSDS
JBXEP2G04FPNDS
Rear mount receptacle, IP40, size 2, 4 female contacts; JBXEP2G04FPNDS