The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 3, black; JBX3MPN
JBXFD3G22MCNDSR
60378490
Straight plug, IP40, size3, 22 male contacts, cable clamp backshell; JBXFD3G22MCNDSR
JBXFD3G14FCSDSMR
Straight plug, IP40, size 3, 14 female contacts, cable clamp protective boot; JBXFD3G14FCSDSMR
JBXFD3G03FCSDSR
Straight plug, IP40, size 3, 3 female contacts, cable clamp backshell; JBXFD3G03FCSDSR
JBXFC3G10MCSDSR
Right angle plug, IP40, size3, 10 male contacts, cable clamp backshell; JBXFC3G10MCSDSR
JBXFD3G10MSSDSR
Straight plug, IP40, size3, 10 male contacts, cable clamp backshell; JBXFD3G10MSSDSR
JBXFC3G08MCSDSR
Right angle plug, IP40, size3, 8 male contacts, cable clamp backshell; JBXFC3G08MCSDSR
JBXSR3G30MSNDSR
Front mount cable receptacle, IP40, size3, 30 male contacts, cable clamp backshell; JBXSR3G30MSNDSR
JBXFC3G07MCNDSMR
Right angle plug, IP40, size3, 7 male contacts, cable clamp protective boot; JBXFC3G07MCNDSMR
JBXFC3G30FCSDSMR
Right angle plug, IP40, size 3, 30 female contacts, cable clamp protective boot; JBXFC3G30FCSDSMR
JBXFD3G07FCNDSMR
Straight plug, IP40, size 3, 7 female contacts, cable clamp protective boot; JBXFD3G07FCNDSMR