The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 1-01 crimping tool; JBX3OUTLT16
JBXER3G07MSNDSR
60378490
Front mount receptacle, IP40, size3, 7 male contacts; JBXER3G07MSNDSR
JBXFC3G07MCNDSR
Right angle plug, IP40, size3, 7 male contacts, cable clamp backshell; JBXFC3G07MCNDSR
JBXER3G07FCSDSR
Front mount receptacle, IP40, size 3, 7 female contacts; JBXER3G07FCSDSR
JBXEA3G07MCNDS
Double nut receptacle, IP40, size3, 7 male contacts; JBXEA3G07MCNDS
JBXSR3G07MSSDSMR
Front panel mount receptacle, IP40, size 3, 7 male contacts, cable clamp protective boot; JBXSR3G07MSSDSMR
JBXFD3G07MSNDSR
Straight plug, IP40, size3, 7 male contacts, cable clamp backshell; JBXFD3G07MSNDSR
JBXEA3G07FSNDS
Double nut receptacle, IP40, size 3, 7 female contacts; JBXEA3G07FSNDS
JBXER3G07MSSDSR
Front mount receptacle, IP40, size3, 7 male contacts; JBXER3G07MSSDSR
JBXSR3G07FSNDSMR
Front panel mount receptacle, IP40, size 3, 7 female contacts, cable clamp protective boot; JBXSR3G07FSNDSMR
JBXER3G07FSNDSR
Front mount receptacle, IP40, size 3, 7 female contacts; JBXER3G07FSNDSR