The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 3, blue; JBX3RIA
JBXER3G10FSNDSR
60378490
Front mount receptacle, IP40, size 3, 10 female contacts; JBXER3G10FSNDSR
JBXEA3G22MSSDS
Double nut receptacle, IP40, size3, 22 male contacts; JBXEA3G22MSSDS
JBXEA3G22FSNDS
Double nut receptacle, IP40, size 3, 22 female contacts; JBXEA3G22FSNDS
JBXSR3G30MSNDSR
Front mount cable receptacle, IP40, size3, 30 male contacts, cable clamp backshell; JBXSR3G30MSNDSR
JBXSR3G30FSSDSR
Front mount cable receptacle, IP40, size 3, 30 female contacts, cable clamp backshell; JBXSR3G30FSSDSR
JBXSR3G07FSSDSMR
Front panel mount receptacle, IP40, size 3, 7 female contacts, cable clamp protective boot; JBXSR3G07FSSDSMR
JBXEA3G30FSSDS
Double nut receptacle, IP40, size 3, 30 female contacts; JBXEA3G30FSSDS
JBXEA3G08FSSDS
Double nut receptacle, IP40, size 3, 8 female contacts; JBXEA3G08FSSDS
JBXEA3G03FSNDS
Double nut receptacle, IP40, size 3, 3 female contacts; JBXEA3G03FSNDS
JBXEA3G14FSSDS
Double nut receptacle, IP40, size 3, 14 female contacts; JBXEA3G14FSSDS