The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 3, white; JBX3RIB
JBXSR3G08FSNDSMR
60378490
Front panel mount receptacle, IP40, size 3, 8 female contacts, cable clamp protective boot; JBXSR3G08FSNDSMR
JBXER3G04FCSDSR
Front mount receptacle, IP40, size 3, 4 female contacts; JBXER3G04FCSDSR
JBXSR3G07MSNDSMR
Front panel mount receptacle, IP40, size 3, 7 male contacts, cable clamp protective boot; JBXSR3G07MSNDSMR
JBXSR3G08FSSDSMR
Front panel mount receptacle, IP40, size 3, 8 female contacts, cable clamp protective boot; JBXSR3G08FSSDSMR
JBXER3G18FCSDSR
Front mount receptacle, IP40, size 3, 18 female contacts; JBXER3G18FCSDSR
JBXER3G14MCNDSR
Front mount receptacle, IP40, size3, 14 male contacts; JBXER3G14MCNDSR
JBXEA3G10MCNDS
Double nut receptacle, IP40, size3, 10 male contacts; JBXEA3G10MCNDS
JBXSR3G03MSSDSR
Front mount cable receptacle, IP40, size3, 3 male contacts, cable clamp backshell; JBXSR3G03MSSDSR
JBXSR3G04FSNDSR
Front mount cable receptacle, IP40, size 3, 4 female contacts, cable clamp backshell; JBXSR3G04FSNDSR
JBXEA3G14FCNDS
Double nut receptacle, IP40, size 3, 14 female contacts; JBXEA3G14FCNDS