The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 3, black; JBX3RIN
JBXSR3G30FSSDSR
60378490
Front mount cable receptacle, IP40, size 3, 30 female contacts, cable clamp backshell; JBXSR3G30FSSDSR
JBXSR3G30MSNDSR
Front mount cable receptacle, IP40, size3, 30 male contacts, cable clamp backshell; JBXSR3G30MSNDSR
JBXEA3G07FSNDS
Double nut receptacle, IP40, size 3, 7 female contacts; JBXEA3G07FSNDS
JBXER3G10FSNDSR
Front mount receptacle, IP40, size 3, 10 female contacts; JBXER3G10FSNDSR
JBXER3G10FSSDSR
Front mount receptacle, IP40, size 3, 10 female contacts; JBXER3G10FSSDSR
JBXSR3G07FSSDSMR
Front panel mount receptacle, IP40, size 3, 7 female contacts, cable clamp protective boot; JBXSR3G07FSSDSMR
JBXEA3G22MSSDS
Double nut receptacle, IP40, size3, 22 male contacts; JBXEA3G22MSSDS
JBXEA3G08FSSDS
Double nut receptacle, IP40, size 3, 8 female contacts; JBXEA3G08FSSDS
JBXSR3G30MSNDSMR
Front panel mount receptacle, IP40, size 3, 30 male contacts, cable clamp protective boot; JBXSR3G30MSNDSMR
JBXEA3G03FSNDS
Double nut receptacle, IP40, size 3, 3 female contacts; JBXEA3G03FSNDS