The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX plug dust cap, size 1; JBXBF1
JBXFD1G02FCNDSMR
60378490
Straight plug, IP40, size 1, 2 female contacts, cable clamp protective boot; JBXFD1G02FCNDSMR
JBXFD1G03MSSDSMR
Straight plug, IP40, size 1, 3 male contacts, cable clamp protective boot; JBXFD1G03MSSDSMR
JBXFD1G03MSNDSR
Straight plug, IP40, size 1, 3 male contacts, cable clamp backshell; JBXFD1G03MSNDSR
JBXFF1G06MSNDSMR
Straight plug no latch, IP40, size 1, 6 male contacts, cable clamp protective boot; JBXFF1G06MSNDSMR
JBXFC1G06MCNDSR
Right angle plug, IP40, size 1, 6 male contacts, cable clamp backshell; JBXFC1G06MCNDSR
JBXFF1G12FSSDSR
Straight plug no latch, IP40, size 1, 12 female contacts, cable clamp backshell; JBXFF1G12FSSDSR
JBXFD1G05MSSDSR
Straight plug, IP40, size 1, 5 male contacts, cable clamp backshell; JBXFD1G05MSSDSR
JBXFD1G02FSNDSR
Straight plug, IP40, size 1, 2 female contacts, cable clamp backshell; JBXFD1G02FSNDSR
JBXFC1G03MCNDSMR
Right angle plug, IP40, size 1, 3 male contacts, cable clamp protective boot; JBXFC1G03MCNDSMR
JBXFC1G04MCNDSMR
Right angle plug, IP40, size 1, 4 male contacts, cable clamp protective boot; JBXFC1G04MCNDSMR