The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX receptacle dust cap, size 3; JBXBR3
JBXER3G08MCSDSR
60378490
Front mount receptacle, IP40, size3, 8 male contacts; JBXER3G08MCSDSR
JBXEA3G30FCNDS
Double nut receptacle, IP40, size 3, 30 female contacts; JBXEA3G30FCNDS
JBXSR3G18FSNDSMR
Front panel mount receptacle, IP40, size 3, 18 female contacts, cable clamp protective boot; JBXSR3G18FSNDSMR
JBXER3G08FCSDSR
Front mount receptacle, IP40, size 3, 8 female contacts; JBXER3G08FCSDSR
JBXEA3G07MSSDS
Double nut receptacle, IP40, size3, 7 male contacts; JBXEA3G07MSSDS
JBXEA3G07FSNDS
Double nut receptacle, IP40, size 3, 7 female contacts; JBXEA3G07FSNDS
JBXER3G04FCNDSR
Front mount receptacle, IP40, size 3, 4 female contacts; JBXER3G04FCNDSR
JBXER3G30MSNDSR
Front mount receptacle, IP40, size3, 30 male contacts; JBXER3G30MSNDSR
JBXER3G07MCSDSR
Front mount receptacle, IP40, size3, 7 male contacts; JBXER3G07MCSDSR
JBXER3G07MSNDSR
Front mount receptacle, IP40, size3, 7 male contacts; JBXER3G07MSNDSR