Download document () of 20
We make what matters work*

JBXER00G02FSNDSR

Front mount receptacle, IP40, size 00, 2 female contacts; JBXER00G02FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER00G02FSNDSR
Product Length/Depth
13.5 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
2.88 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.