Knowledge Search
Download document () of 20

JCW-2E

Eaton Bussmann series JCW E-Rated PT medium voltage fuse, Current limiting, 2A, 2.4/5.5 kV, 40 kAIC RMS Symmetrical interrupt rating, E class, Single element, Ferrule end X ferrule end connection, 1 barrel, 1.63 in diameter

General specifications

Product Name
Eaton Bussmann series JCW E-rated PT fuse
Catalog Number
JCW-2E
UPC
051712694025
Product Length/Depth
1.63 in
Product Height
7.46 in
Product Width
1.63 in
Product Weight
1.1 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
2 A
Interrupt rating
40 kAIC
Voltage rating
2.4 kV, 5.5 kV

Physical details

Packaging type
Standard

General information

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Single
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.