Knowledge Search
Download document () of 20
We make what matters work*

JCX-10E

Eaton Bussmann series JCX fuse, 10 A, 40 kAIC, 2.4 kV, Single barrel, With Indicator

General specifications

Product Name
Eaton Bussmann series JCX fuse
Catalog Number
JCX-10E
UPC
051712694254
Product Length/Depth
9.19 in
Product Height
2 in
Product Width
2 in
Product Weight
1 lb
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
10 A
Interrupt rating
40 kAIC
Voltage rating
2.4 kV

General information

Barrels
Single barrel
Fuse indicator
With Indicator
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.