Knowledge Search
Download document () of 20
We make what matters work*

JCX-7E

Eaton Bussmann series JCX E-Rated medium voltage fuse, 2400V, 7A, 60 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, 1

General specifications

Product Name
Eaton Bussmann series JCX E-rated fuse
Catalog Number
JCX-7E
UPC
051712694247
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
2.9 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
7 A
Interrupt rating
60 kAIC
Voltage rating
2400 V

Physical details

Packaging type
Standard

General information

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Single
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.