Knowledge Search
Download document () of 20

JCY-50E

Eaton Bussmann series JCY fuse, 50 A, 40 kAIC, 5.5 kV, Single barrel, With Indicator

General specifications

Product Name
Eaton Bussmann series JCY fuse
Catalog Number
JCY-50E
UPC
051712694520
Product Length/Depth
15.86 in
Product Height
3 in
Product Width
3 in
Product Weight
8.65 lb
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
50 A
Interrupt rating
40 kAIC
Voltage rating
5.5 kV

General information

Barrels
Single barrel
Fuse indicator
With Indicator
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.