Knowledge Search
Download document () of 20
We make what matters work*

JCY-5E

Eaton Bussmann series JCY E-Rated medium voltage fuse, 5500V, 5A, 60 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, 1

General specifications

Product Name
Eaton Bussmann series JCY E-rated fuse
Catalog Number
JCY-5E
UPC
051712694445
Product Length/Depth
2 in
Product Height
11.5 in
Product Width
2 in
Product Weight
3.65 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
5 A
Interrupt rating
60 kAIC
Voltage rating
5500 V

Physical details

Packaging type
Standard

General information

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Single
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.