Download document () of 20
We make what matters work*

JDXED2T07FPN

Rear panel mount receptacle, female straight PCB contacts, layout 2-07, brass shell non reflective black chrome plating; JDXED2T07FPN

General specifications

Product Name
Eaton Souriau JDX series sealed breakaway connector
Catalog Number
JDXED2T07FPN

Product specifications

Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
PCB
Coupling type
Push-Pull - Breakaway
Layout
07
Plating
Non reflective black chrome
Shell material
Brass
Shell size
2
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
7

Export product specification