Download document () of 20
We make what matters work*

JDXEE2T001FSNA

Rear panel mount receptacle, protruding back, female solder contacts, layout 2-001, aluminum shell non reflective black chrome plating; JDXEE2T001FSNA

General specifications

Product Name
Eaton Souriau JDX series sealed breakaway connector
Catalog Number
JDXEE2T001FSNA

Product specifications

Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull - Breakaway
Layout
001
Plating
Non reflective black chrome
Shell material
Aluminium
Shell size
2
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
8

Export product specification