Download document () of 20
We make what matters work*

JDXEP2T001FSNA

Front panel mount receptacle, female solder contacts, layout 2-001, aluminum shell non reflective black chrome plating; JDXEP2T001FSNA

General specifications

Product Name
Eaton Souriau JDX series sealed breakaway connector
Catalog Number
JDXEP2T001FSNA

Product specifications

Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull - Breakaway
Layout
001
Plating
Non reflective black chrome
Shell material
Aluminium
Shell size
2
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
8

Export product specification