Download document () of 20
We make what matters work*

JDXER0T05FSN

Rear panel mount receptacle, female solder contacts, layout 0-05, brass shell non reflective black chrome plating; JDXER0T05FSN

General specifications

Product Name
Eaton Souriau JDX series sealed breakaway connector
Catalog Number
JDXER0T05FSN

Product specifications

Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull - Breakaway
Layout
05
Plating
Non reflective black chrome
Shell material
Brass
Shell size
0
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
5

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.