Knowledge Search
Download document () of 20
We make what matters work*

JJS-350

Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, VFD line protection, 350 A, Class T, Non-indicating, Bolted blade end x bolted blade end, 200 kAIC at 600 V, Standard, 1, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
JJS-350
UPC
051712628136
Product Length/Depth
3.63 in
Product Height
1 in
Product Width
1 in
Product Weight
0.6 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
350 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class T
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.