Knowledge Search
Download document () of 20

JJS-80

Eaton Bussmann series JJS fuse, Current-limiting, Small footprint, VFD line protection, 80 A, Class T, Non-indicating, Bolted blade end x bolted blade end, 200 kAIC at 600 V, Standard, 5, 600 V

General specifications

Product Name
Eaton Bussmann series JJS fuse
Catalog Number
JJS-80
UPC
051712628808
Product Length/Depth
2.95 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
80 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class T
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Quantity
5
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.