Knowledge Search
Download document () of 20

JKS-2

Eaton Bussmann Series Class J fuse, JKS, fast-acting, current limiting fuse, 2 A, rejection style fuse, interrupting rating of 200kA at 600Vac

General specifications

Product Name
Eaton Bussmann series JKS fuse
Catalog Number
JKS-2
UPC
051712630023
EAN
5027590445030
Product Length/Depth
0.81 in
Product Height
2.25 in
Product Width
0.81 in
Product Weight
1.15 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
2 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Number of elements
1
Packaging type
Standard

General information

Class
Class J
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.