Knowledge Search
Download document () of 20

JM60030-3PR

Eaton Bussmann series JM modular fuse block, 0-30 A, Three-pole, Class J, 200 kA, Screw with pressure plate, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60030-3PR
UPC
051712514620
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Three-pole

General information

Class
Class J

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.