Knowledge Search
Download document () of 20

JM60400-1MW16

Eaton Bussmann series JM modular fuse block, 225-400 A, Single-pole, Class J, Lineside: (1) 600MCM - 4 AWG Cu/Al, Loadside: (6) 2 - 14 AWG Cu, 2-8 AWG Al, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60400-1MW16
UPC
051712491136
Product Length/Depth
8 in
Product Height
4.92 in
Product Width
3.43 in
Product Weight
2.24 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
225-400A
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class J

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.