Knowledge Search
Download document () of 20

JM60400-1MW22

Eaton Bussmann series JM modular fuse block, 225-400 A, Single-pole, Class J, 200 kAIC, 600 V, (2) 350kcmil-1 AWG, (2) 2 AWG - 6 AWG

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60400-1MW22
UPC
051712485388
Product Length/Depth
7.9 in
Product Height
4.79 in
Product Width
3.53 in
Product Weight
2.6 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
225-400A
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole
Wire size
(2) 350kcmil-1 AWG
(2) 2 AWG - 6 AWG

General information

Class
Class J

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.