Download document () of 20
We make what matters work*

JMXEP1A02FSUDSA

Push-pull plastic IP40 rear mount receptacle, layout 1-02, female solder contacts, keying A, blue color coding; JMXEP1A02FSUDSA

General specifications

Product Name
Eaton Souriau JMX series plastic push-pull connector
Catalog Number
JMXEP1A02FSUDSA
Product Length/Depth
23.8 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
6.8 g

Product specifications

Current rating
10 A IEC
10 A UL
Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP50
Layout
2
Shell material
Plastic
Shell size
1
Mating cycles
2000
Operating temperature - max
100 °C
Operating temperature - min
-20 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
2

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.