Knowledge Search
Download document () of 20
We make what matters work*

JT60060

Eaton Bussmann series JT finger-safe fuse holder, Industrial Controls, Process Controls, Small HP VFDs, 60 A, Class J, 14 - 4 AWG tin plated copper alloy terminal, Thermoplastic, 35 mm DIN rail, 600 V

General specifications

Product Name
Eaton Bussmann series JT finger-safe fuse holder
Catalog Number
JT60060
UPC
051712561129
Product Length/Depth
1.4 in
Product Height
3.1 in
Product Width
3.1 in
Product Weight
0.39 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
60 A
Voltage rating
600 V

Physical details

Material
Thermoplastic
Operating temperature - max
75 °C
Operating temperature - min
75 °C

General information

Class
Class J
Connection
14 to 4 AWG tin plated copper alloy terminal
Mounting method
35 mm DIN rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.