Knowledge Search
Download document () of 20
We make what matters work*

JUSN42B

Eaton Crouse-Hinds series Pauluhn JUSN junction box, Reinforced polyethylene terephthalate (PET), Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn JUSN junction box
Catalog Number
JUSN42B
UPC
662276411692
Product Length/Depth
4.63 in
Product Height
4.63 in
Product Width
2 in
Product Weight
2.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Reinforced polyethylene terephthalate (PET)
Mounting method
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.