Download document () of 20

K-4489CL

Clutch Kit for DT12 transmission, 3 year warranty, push self-adjust diaphragm spring design

General specifications

Product Name
Eaton HD Diaphragm Spring Clutch Kit Organic
Catalog Number
K-4489CL
UPC
840379304572
Certifications
Not Applicable

Product specifications

Pre-Damper
Yes
Push/pull
Push
Clutch Size
430 mm
Transmission Type
Automated
Facing Material
Organic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty
Transmission Type
Automated
Pre-Damper
Yes
Clutch Size
430 mm
Transmission Type
Automated
Facing Material
Organic
Push or pull
Push
Hydraulic Linkage
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.