Download document () of 20
We make what matters work*

K-4512CL

K-4512CL - ENDURANT DIAPHRAGM HD CLUTCH KIT

General specifications

Product Name
Eaton HD Diaphragm Spring Clutch Kit Organic
Catalog Number
K-4512CL
UPC
840379304602
Product Height
4.5 in
Product Weight
117 lb
Certifications
Not Applicable

Product specifications

Transmission Type
Automated
Portfolio rating
Best
Vehicle classification group
Heavy Duty
Transmission Type
Automated
Transmission Type
Automated
Facing Material
Organic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.