Knowledge Search
Download document () of 20
We make what matters work*

K100S

Eaton Crouse-Hinds series Condulet Form 5 cover, Sheet steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 cover
Catalog Number
K100S
UPC
782274756455
Product Length/Depth
5.31 in
Product Height
0.31 in
Product Width
1.75 in
Product Weight
0.19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1"
Material
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.