Knowledge Search
Download document () of 20
We make what matters work*

K200CM

Eaton Crouse-Hinds series Condulet Form 5 cover, Cast iron, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 cover
Catalog Number
K200CM
UPC
784564002716
Product Length/Depth
9.5 in
Product Height
0.31 in
Product Width
3.19 in
Product Weight
2.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2"
Material
Cast iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.