Knowledge Search
Download document () of 20
We make what matters work*

K50S

Eaton Crouse-Hinds series Condulet Form 5 cover, Sheet steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 cover
Catalog Number
K50S
UPC
782274756431
Product Length/Depth
3.875 in
Product Height
0.25 in
Product Width
1.313 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1/2"
Material
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.