Download document () of 20
We make what matters work*

KAB-12

Eaton Bussmann series Tron KAB high speed fuse, 12 A

General specifications

Product Name
Eaton Bussmann series Tron KAB high speed fuse
Catalog Number
KAB-12
UPC
051712460125
Product Length/Depth
0.5 in
Product Height
1.98 in
Product Width
0.5 in
Product Weight
0.4 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
12 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626