Photo is representative
Download
Eaton Bussmann series Tron KAB high speed fuse, 15 A
| Product Name |
Eaton Bussmann series Tron KAB high speed fuse
|
| Catalog Number |
KAB-15
|
| UPC |
051712460156
|
| EAN |
5027590063180
|
| Product Length/Depth |
0.5 in
|
| Product Height |
1.98 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.4 lb
|
| Compliances |
Contact factory
Contact Manufacturer |
| Amperage Rating |
15 A
|
Support from Eaton
Contact information
855-287-7626