Download document () of 20
We make what matters work*

KAC-100

Eaton Bussmann series Tron KAC high speed fuse, 100A, 200 kAIC, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series Tron KAC high speed fuse
Catalog Number
KAC-100
UPC
051712471008
Product Length/Depth
1 in
Product Height
5 in
Product Width
1 in
Product Weight
0.27 lb
Compliances
CE Marked
Certifications
UL Recognized

Electrical rating

Amperage Rating
100 A
Interrupt rating
200 kAIC

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626