Download document () of 20
We make what matters work*

KAC-2

Eaton Bussmann series Tron KAC high speed fuse, 200 kAIC, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series Tron KAC high speed fuse
Catalog Number
KAC-2
UPC
051712470025
EAN
5027590510356
Product Length/Depth
0.5 in
Product Height
2.84 in
Product Width
0.5 in
Product Weight
0.4 lb
Compliances
CE Marked
Certifications
UL Recognized

Electrical rating

Interrupt rating
200 kAIC

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626