Download document () of 20
We make what matters work*

KAC-40

Eaton Bussmann series Tron KAC high speed fuse, 40A, 200 kAIC, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series Tron KAC high speed fuse
Catalog Number
KAC-40
UPC
051712470407
EAN
5027590063241
Product Length/Depth
0.76 in
Product Height
4.32 in
Product Width
0.76 in
Product Weight
0.13 lb
Compliances
CE Marked
Certifications
UL Recognized

Electrical rating

Amperage Rating
40 A
Interrupt rating
200 kAIC

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626