Download document () of 20
We make what matters work*

KAJ-40

Eaton Bussmann series Tron KAJ rectifier fuse, Non Indicating, 600V, Standard, 40A

General specifications

Product Name
Eaton Bussmann series Tron KAJ rectifier fuse
Catalog Number
KAJ-40
UPC
051712480406
EAN
5027590219990
Product Length/Depth
0.75 in
Product Height
3 in
Product Width
0.75 in
Product Weight
0.12 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
40 A
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626