Photo is representative
Download
Eaton Bussmann series Tron KAJ rectifier fuse, 45 A
| Product Name |
Eaton Bussmann series Tron KAJ rectifier fuse
|
| Catalog Number |
KAJ-45
|
| UPC |
051712480451
|
| Product Length/Depth |
0.75 in
|
| Product Height |
3 in
|
| Product Width |
0.75 in
|
| Product Weight |
0.12 lb
|
| Compliances |
Contact factory
Contact Manufacturer |
| Amperage Rating |
45 A
|
Support from Eaton
Contact information
855-287-7626