Download document () of 20
We make what matters work*

KAJ-50

Eaton Bussmann series Tron KAJ rectifier fuse, 600V, Standard

General specifications

Product Name
Eaton Bussmann series Tron KAJ rectifier fuse
Catalog Number
KAJ-50
UPC
051712480505
EAN
5027590510677
Product Length/Depth
0.75 in
Product Height
3 in
Product Width
0.75 in
Product Weight
0.12 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
50 A
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626