Download document () of 20
We make what matters work*

KAW-15

Eaton Bussmann series KAW semiconductor fuse, 15 A

General specifications

Product Name
Eaton Bussmann series KAW semiconductor fuse
Catalog Number
KAW-15
UPC
051712450157
EAN
5027590455534
Product Length/Depth
0.36 in
Product Height
1.5 in
Product Width
0.36 in
Product Weight
0.1 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
15 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626