Download document () of 20
We make what matters work*

KAX-12

Eaton Bussmann series KAX semiconductor fuse, 1000 Vdc, Non Indicating type, Standard

General specifications

Product Name
Eaton Bussmann series KAX semiconductor fuse
Catalog Number
KAX-12
UPC
051712640121
Product Length/Depth
0.56 in
Product Height
2 in
Product Width
0.56 in
Product Weight
0.47 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Voltage rating
1000 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626