Download document () of 20
We make what matters work*

KBC-2

Eaton Bussmann series KBC semiconductor fuse, 1000 Vdc, Standard, Non Indicating, 2A

General specifications

Product Name
Eaton Bussmann series KBC semiconductor fuse
Catalog Number
KBC-2
UPC
051712490023
Product Length/Depth
0.75 in
Product Height
5 in
Product Width
0.75 in
Product Weight
0.13 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
2 A
Voltage rating
1000 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626