Download document () of 20
We make what matters work*

KBC-45

Eaton Bussmann series KBC semiconductor fuse, 1200 Vdc, 45A, 200 kAIC, Non Indicating, Semiconductor fuse, Stud

General specifications

Product Name
Eaton Bussmann series KBC semiconductor fuse
Catalog Number
KBC-45
UPC
051712490450
Product Length/Depth
0.75 in
Product Height
4.35 in
Product Width
0.75 in
Product Weight
6.525 lb
Compliances
CE Marked
Certifications
UL Recognized

Electrical rating

Amperage Rating
45 A
Interrupt rating
200 kAIC
Voltage rating
1200 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626