Knowledge Search
Download document () of 20
We make what matters work*

KCS

Eaton Bussmann series KCS cable limiter, 200 kAIC, Cable: copper, 1000 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series KCS cable limiter
Catalog Number
KCS
UPC
051712177115
Product Length/Depth
1.9 in
Product Height
8.75 in
Product Width
1.9 in
Product Weight
1.7 lb
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC

Physical details

Material
Cable: Copper
Wire size
1000 kcmil

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.