Knowledge Search
Download document () of 20
We make what matters work*

KDC3400F

Eaton Series C molded case circuit breaker frame, K-frame, KDC, Frame only, Fixed thermal, fixed magnetic trip type, Three-pole, 400A, 600 Vac, 250 Vdc, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, 50/60 Hz

General specifications

Product Name
Eaton Series C molded case circuit breaker frame
Catalog Number
KDC3400F
UPC
786679611661
Product Length/Depth
4.1 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
9.85 lb
Certifications
UL Listed

Product specifications

Amperage Rating
400 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
KDC
Circuit breaker frame type
Frame only
Series
Series C
Frame
K
Frequency rating
50 to 60 Hz
Interrupt rating
200 kAIC at 240 Vac
100 kAIC at 480 Vac
Number of poles
Three-pole
Type
Frame only

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.