Knowledge Search
Download document () of 20
We make what matters work*

KDF

Eaton Bussmann series KDF cable limiter, 200 kAIC, Tubular end X offset bolted end, Cable: copper, 4/0 AWG, Non indicating

General specifications

Product Name
Eaton Bussmann series KDF cable limiter
Catalog Number
KDF
UPC
051712177177
Product Length/Depth
1.63 in
Product Height
9.25 in
Product Width
2.21 in
Product Weight
1.9 lb
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC

Physical details

Material
Cable: Copper
Wire size
#4/0 AWG

General information

Connection
Tubular end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.