Knowledge Search
Download document () of 20
We make what matters work*

KDP

Eaton Bussmann series KDP cable limiter, 200 kaIC, Center bolt end X offset bolted end, Cable: copper, 1.88 inch, Aluminum: 500 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series KDP cable limiter
Catalog Number
KDP
UPC
051712600057
Product Length/Depth
2.5 in
Product Height
1.75 in
Product Width
2.75 in
Product Weight
4.25 lb
Compliances
RoHS Compliant
Catalog Notes
UL Listed file E90818 is for copper only

Electrical rating

Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Cable: Copper
Wire size
500 kcmil Cu, 500 kcmil Al

General information

Connection
Center bolt end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.