Knowledge Search
Download document () of 20
We make what matters work*

KDR-E

Eaton Bussmann series KDR cable limiter, 200 kAIC, Tubular end X offset bolted end, Cable: copper, 750 kcmil, Non indicating, E

General specifications

Product Name
Eaton Bussmann series KDR cable limiter
Catalog Number
KDR-E
UPC
051712177245
Product Length/Depth
2.5 in
Product Height
1.75 in
Product Width
2.75 in
Product Weight
0.1 lb
Compliances
Not Applicable

Electrical rating

Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Cable: Copper
Wire size
750 kcmil

General information

Connection
Tubular end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.