Knowledge Search
Download document () of 20
We make what matters work*

KDT

Eaton Bussmann series KDT cable limiter, 200 kAIC, Compression connector rod end X tubular end, Cable: copper, 1.88 inch, 500 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series KDT cable limiter
Catalog Number
KDT
UPC
051712650984
Product Length/Depth
1.88 in
Product Height
8.5 in
Product Width
1.88 in
Product Weight
1.83 lb
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC

Physical details

Material
Cable: Copper
Wire size
500 kcmil

General information

Connection
Compression rod x tubular end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.